contactusurl/fr-fr/seals-and-profiles/searchVotre recherche n\'a donné aucun résultat.Animation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofRechercheShowingRecherchez-vous cela ?addressaddresses
Trelleborg LCR-S | Lateral connection repair of burried main sewer pipes
The LCR-S system repairs and permanently seals both main pipes DN 135 – DN 600 [5.3" – 24"] and house lateral connections DN 100 – DN 200 [4" – 8"] using either an LCR-S Hat Profile or an LCR Liner that is installed from the main pipe.