Applications
For sewer suction.
Also for suction or delivery of abrasive materials on stationary systems and
for cassette applications on sewer cleaning vehicles.
Advantages
High resistance to abrasive environment and abrasive transportation
media.
Suitable both for suction and pressure.
Design
Overview
Inner tube
NBR/SBR, black, abrasion resistance, smooth.
Reinforcement
High tensile textile cord, steel wire helix
Cover
SBR/NR, black, wear and weather resistant, corrugated.
Technical Specifications
| ID (mm) | OD (mm) | Pression de service (bars) | Pression d'éclatement (bars) | Dépression max. (bars) | Rayon de courbure (mm) | Poids (kg/m) | Longueur (m) | Référence article |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)