Applications

Advantages

Design

3367_72e54da3-ca70-4a5e-88bd-0d65029b1b90.gif
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant CR, black, smooth.
Temperature range
-30 to +100
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number