Applications

Advantages

Design

3367_ced7d58e-20bf-492e-95b6-5cfbfbe27b21.gif
Overview
Inner tube
solvent paints resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, green, smooth.
Temperature range
-20 to +100
Standard/Approval
Special paint hose couplings are recommended.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number