Applications

Advantages

Design

3367_233c402b-f3b7-42cc-8eb7-4b10ab6f01cc.gif
Overview
Inner tube
chemical resistant EPDM, black, smooth.
Reinforcement
synthetic textile
Cover
chemical and weather resistant EPDM, green, smooth.
Temperature range
-30 to +100
Standard/Approval
Special paint hose couplings are recommended.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number