Applications

Advantages

Design

3367_2a11c991-6f1b-446f-9c2e-538d881e445a.gif
Overview
Inner tube
oil resistant NBR/PVC, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/SBR, black, smooth.
Temperature range
-25 to +100
Additional information
Length 50m: packed in carton.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number