FlatSeal™ HMF60 Series is manufactured using advanced techniques to fully bond the phlogopite mica to the expanded stainless steel metal (grade 1.4404/316L) layer. This produces a robust gasket, from which even complex gasket geometries can be formed using all common methods, including punching and cutting.
Features and benefits
- Insensitive against oxidation
- Incombustible (DNI = does not ignite – according to ASTM SAE J369 fire test)
- High chemical resistance
FlatSeal™ HMF66 – engineered for the highest temperatures
Specially engineered for use in the most demanding operating environments, FlatSeal™ HMF66 consists of a phlogopite mica composite with an expanded metal inlay, combining superior sealing performance with enhanced strength. The unique layered material demonstrates:
- Outstanding temperature performance for environments to 1000 °C / 1832 °F
- Wide ranging media compatibility, including aggressive and corrosive chemicals
- Extended service life
- Excellent gasket stability for optimized handling and assembly
- Electrical insulation properties, preventing the flow of electric current
FlatSeal™ HMF66 is manufactured using advanced techniques to fully bond the phlogopite mica to the expanded stainless steel metal (grade 1.4404/316L) layer. This produces a robust gasket, from which even complex gasket geometries can be formed using all common methods, including punching and cutting.