contactusurl/en/seals/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Manufactured using Trelleborg’s patented Automated Fiber Placement (AFP) technology, a robotic fabrication method for thermoset and thermoplastic composites. AFP technology creates high-quality, consistent and repeatable parts using a heating system to bond composite layers to one another.
AFP technology is used to manufacture HiMod® Advanced Composite Bearings that are often used as plain bearings, wear rings and bushings in a wide range of industries. Unlike other non-metal bearings, these do not crack or swell in extreme conditions making them a reliable choice for a wide range of applications.
These unique bearings can operate from an extremely low temperate of -156 OC to +274 OC / -250 OF to +525 OF
and are capable of continuous service even when wet,
with nearly zero water absorption.
HiMod® Advanced Composite Bearings Webinar
Join our sealing experts in this one-hour webinar to learn more about these unique composite bearings.