decodedHtml

Minimizes risk of spills and reduces risk of damage to assets and injury during industrial transfer operations.

industrial breakaway coupling flowbreak 1 inch-3380x3140
industrial breakaway coupling flowbreak 2 inch-3919x4000

In the event of drive-off or extreme pressure surge the Flowbreak activates and delivers 100% instantaneous closure of both upstream and downstream flow.

flowbreak breakaway coupling closed valve separated-4938x2969

Operational advantages

Delivers protection from

Typical applications

Typical media

Breaking loads

Specifications

Contact Us

How can we help?

Klaw_westbury_site

Trelleborg Westbury Ltd

Commerce Business Centre
 West Wilts Trading Estate
Westbury - WiltshireBA13 4LS United Kingdom
Tel:  +44 1373 827100
Fax: +44 1373 858877