decodedHtml

Applications

Advantages

Design

Overview
Inner tube
White fluted (FDA) food grade NBR
Reinforcement
Nylon cord
Cover
Black oil and weather resistant Epichlorhydrin (ECO)
Temperature range
-25 to 90ºC

Max 90ºC at max WP 10 bar

Max WP 16 bar at max Tº 70ºC
Additional information
 Vacuum ring (316Ti), flameguards, safety shields on request

In accordance with FDA for food use, EC 1935/2004 and EC 2023/2006

PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads

Technical Specifications

Food contact certificate

PED Certificate

Certificate of Quality System Approval

Expansion Joints Brochure

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3