Applications
Food and beverages, including fats and oils.
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
White fluted (FDA) food grade NBR
Reinforcement
Nylon cord
Cover
Black oil and weather resistant Epichlorhydrin (ECO)
Temperature range
-25 to 90ºC
Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Additional information
Vacuum ring (316Ti), flameguards, safety shields on request
In accordance with FDA for food use, EC 1935/2004 and EC 2023/2006
PED (2014/68/EU)
In accordance with FDA for food use, EC 1935/2004 and EC 2023/2006
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Watch our Solutions for Wine and alcohols
Check out our dedicated video