AQUA 10 FG

Applications

Design

Overview
Inner tube
non-conductive EPDM, smooth, white,
Reinforcement
synthetic textile,
Cover
glass fibre fabric, beige,
Temperature range
-30 to +100, +550°C heat radiation
Electrical properties
R>10^8Ω/m.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3