contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_f5c8b3b7-1170-48a8-8c2f-e09a36a3f277.gif
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile, cords
Standard/Approval
Manufactured with fixed or swivel built-in flanges (standard shank or END-FLEX® type).
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

TMD approval

BV homologation certificate

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

End-Flex coupling - Dock applications

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3