Applications
Aircraft ground refueling and defueling of kerosene and/or petroleum-based fuels with an aromatic content not exceeding 30%.
Specially designed for heavy-duty applications.
Advantages
- Recognized by the major oil companies.
- Highly resistant, non fuel contaminating tube.
- Light weight, flexible and abrasion resistant hose.
- Highly resistant to vaccum.
- Available in 30 m and 40 m long as standard stock.
Design
Technical drawing
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)