Advantages
Hose cover resistant both to abrasion and to corrosive chemicals.
Free from silicone.
Antistatic tube.
Design
Technical drawing
Overview
Inner tube
solvent paints resistant NBR, black, smooth.
Cover
oil and weather resistant NBR/PVC, green, smooth.
Temperature range
-20 to +100
Standard/Approval
Special paint hose couplings are recommended.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)