decodedHtml

Applications

Advantages

Design

4062_8342d9d0-fe85-4b5a-8e9a-45d32374a331.png
Overview
Inner tube
For DRY : polyamide film.
For WET : nylon and PTFE film.
Reinforcement
For DRY : polypropylene and polyamide layers.
For WET : nylon and PTFE layers.
Cover
For DRY : PVC coated fabric, corrugated.
For WET : PET and PVC coated fabric, corrugated.
Temperature range
-30 to +100
Standard/Approval
All types of crimped couplings available.
2 Types of sealing :
- DRY sealing for the standard range from 25 to 100mm.
- WET sealing for the premium range from 100 to 300mm, improving reliability, durability and safety.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
On request :
- Light duty type 1 (7 bar) and Standard duty type 2 (10.5 bar).
- Wet sealing for smaller diameter.
- Other inner and outer helix qualities.
- Other cover colors.
- Imperial size.
Max. vacuum: 0.9 bar.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3