Applications

Advantages

Design

Overview
Inner tube
chemical resistant EPDM, smooth, black,
Reinforcement
synthetic textile,
Cover
chemical and weather resistant EPDM, smooth, green,
Temperature range
-30 to +100
Electrical properties
antistatic tube, R<10^6Ω/m.
Couplings Fittings
Special paint hose couplings are recommended.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Storage Guideline

Handling guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3