Applications

Advantages

Design

Overview
Inner tube
oil resistant NBR/PVC, smooth, black,
Reinforcement
one textile braid,
Cover
abrasion, oil and weather resistant NBR/PVC, smooth, blue,
Temperature range
, Air: -20°C/+110°C (peak +125°C).
Water: 0°C/+100°C (peak +110°C).
Hydraulic oils: -20°C/+70°C (peak +90°C).
Water glycol: -20°C/+ 70°C (peak +90°C)
Electrical properties
non-conductive inner tube, R>10^12Ω/m.
Additional information
40, 80 and 100m: delivered in one piece on wooden reel.
20m: delivered in coils with PE film on palet.
Couplings Fittings
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3