Applications

Design

Overview
Inner tube
NBR, smooth, black,
Reinforcement
synthetic textile,
Cover
NBR, smooth, black,
Temperature range
-30 to +100
Electrical properties
conductive tube and cover, R≤1MΩ/lg (R≤10^6Ω/lg).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

New Range

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3