BUTANE PROPANE E - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
LPG resistant NBR, smooth, black,
Reinforcement
synthetic textile, two braids,
Cover
oil and weather resistant CR, smooth for ID<25mm, fabric impression for ID≥25mm, black,
Temperature range
-30 to +70
Electrical properties
conductive tube, R<10^6Ω/lg.
ID≥25mm: + two built-in wires for static electricity discharge.
Additional information
ID 15.9mm: delivery in 40m long and 10% shorter lengths.
BUTANE PROPANE E+: same version but with 4 built-in-wires (electrical continuity type M).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Carriers: solutions for your transfers

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video&nbsp;

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3