Applications

Advantages

Design

Overview
Inner tube
SBR, smooth, black,
Reinforcement
synthetic textile cords with embedded steel helix,
Cover
SBR/NR, fabric impression, black,
Temperature range
-30 to +80
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Drain and Sewer Cleaning brochure

Check out our Drain & Sewer cleaning Solutions in video
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3