Hose design
Overview
Norms
Compliant with ISO 10380:2012, EN 21012:2018 for cryogenic application and with the European Directive 2014/68/EU for pressure equipment (PED). Qualification/approval of welders in accordance with EN ISO 9606-1 and qualification of welding procedure ISO 15614-1.
Inner tube
Corrugated stainless steel 316, 321 or Hastelloy C276. Braid(s): high tensile 304 stainless steel. Available in single, double or triple braid for high pressure. Optional: <p>Cover: silicone glass fiber or polypropylene braid. Anti-flexion spring and protection helix in 302 stainless steel or galvanized steel.
Temperature
-250°C to +550°C.
Diameter
Available from 1/4’’ (6 mm) up to 16’’ (400mm).
Electrical properties
Can be used in ATEX zones.
Couplings
Made to order with all types of stainless steel fittings.
Technical Specifications
ID | NUMBER OF BRAID(S) | OD | MIN BENDING RADIUS | MAX PRESSURE (20°C) | WEIGHT | |||
inch | mm | Static | Dynamic | Working pressure | Testing pressure | gr/m | ||
1/4" | 6 | 1 | 11 | 16 | 100 | 167 | 251 | 170 |
2 | 13 | 25 | 220 | 330 | 250 | |||
5/16" | 8 | 1 | 13 | 20 | 130 | 136 | 204 | 230 |
2 | 15 | 32 | 210 | 315 | 330 | |||
3/8" | 10 | 1 | 16 | 22 | 150 | 100 | 150 | 280 |
2 | 18 | 38 | 178 | 267 | 390 | |||
1/2" | 12 | 1 | 21 | 24 | 165 | 74 | 111 | 430 |
2 | 22 | 45 | 103 | 155 | 600 | |||
5/8" | 15 | 1 | 23 | 28 | 195 | 70 | 105 | 450 |
2 | 25 | 50 | 125 | 188 | 620 | |||
3/4" | 20 | 1 | 27 | 30 | 200 | 65 | 98 | 620 |
2 | 29 | 70 | 86 | 129 | 870 | |||
1" | 25 | 1 | 36 | 44 | 200 | 50 | 75 | 880 |
2 | 38 | 85 | 76 | 114 | 1300 | |||
1 1/4" | 32 | 1 | 43 | 55 | 250 | 39 | 59 | 1100 |
2 | 45 | 105 | 57 | 86 | 1600 | |||
1 1/2" | 40 | 1 | 50 | 70 | 250 | 35 | 53 | 1400 |
2 | 52 | 127 | 55 | 83 | 1900 | |||
2" | 50 | 1 | 64 | 90 | 350 | 30 | 45 | 1900 |
2 | 66 | 160 | 44 | 66 | 2700 | |||
2 1/2" | 65 | 1 | 79 | 110 | 410 | 26 | 39 | 2800 |
2 | 81 | 200 | 46 | 69 | 3700 | |||
3" | 80 | 1 | 92 | 130 | 450 | 22 | 33 | 3400 |
2 | 94 | 230 | 40 | 60 | 4500 | |||
4" | 100 | 1 | 128 | 254 | 508 | 17 | 26 | 4464 |
2 | 133 | 254 | 26 | 39 | 5950 | |||
5" | 125 | 1 | 152 | 305 | 610 | 14 | 21 | 5950 |
2 | 152 | 305 | 17 | 25 | 7436 | |||
6" | 150 | 1 | 181 | 381 | 762 | 15 | 23 | 5950 |
2 | 187 | 381 | 21 | 31 | 8928 | |||
8" | 200 | 1 | 240 | 508 | 1016 | 15 | 22 | 11903 |
2 | 249 | 508 | 19 | 28 | 17853 | |||
10" | 250 | 1 | 279 | 635 | 1270 | 14 | 24 | 17853 |
2 | 279 | 635 | 19 | 28 | 23803 | |||
12" | 300 | 1 | 343 | 762 | 1524 | 11 | 16 | 25292 |
2 | 351 | 762 | 15 | 23 | 34220 | |||
14" | 350 | 1 | 381 | 889 | 1778 | 10 | 15 | 34220 |
2 | 381 | 889 | 13 | 20 | 43145 | |||
16" | 400 | 1 | 432 | 1016 | 2032 | 8 | 11 | 35706 |
2 | 432 | 1016 | 12 | 18 | 31242 | |||
Tolerance on length ±1% (ISO 1307 Standard). | o Upon availability |
Temperature adjustment coefficient – NF EN ISO 10380:2012
Température | 20 | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | ||
Matériau | 316 | 1.4404 | 1 | 0.88 | 0.74 | 0.67 | 0.62 | 0.58 | 0.54 | 0.52 | 0.5 | 0.48 | 0.47 | 0.47 | - | - |
321 | 1.4541 | 1 | 0.92 | 0.83 | 0.78 | 0.74 | 0.71 | 0.67 | 0.64 | 0.62 | 0.61 | 0.6 | 0.59 | - | - | |
Hastelloy C276 | 2.4819 | 1 | 0.97 | 0.92 | 0.88 | 0.83 | 0.79 | 0.74 | 0.72 | 0.7 | - | - | - | - | - |
Downloads
Corrugated metal hose assemblies
Product sheet (PDF)