Hose design
Overview
Norms
Electrical properties: to transfer non-conductive fluids (oil, paint, steam), use a black antistatic inner tube. Can be used in ATEX zones. Compliant with the European Directive 2014/68/EU for pressure equipment (PED).
Inner tube
Inner tube: helically convoluted PTFE, white or black antistatic. Compliant with FDA 21 CFR 177.1550, USP Class VI requirements, and EU regulation 1935/2004. Smooth PTFE inner tube available. Optional reinforcement: stainless steel external helix. Braid(s): high tensile 304 stainless steel. Polypropylene braid available. Optional cover: PVDF, EPDM or silicone glass fiber.
Temperature
-70°C to +260°C.
Diameter range
available from 1/4’’ (6mm) up to 6’’ (150mm
Electrical properties
To transfer non-conductive fluids (oil, paint, steam), use a black antistatic inner tube. Can be used in ATEX zones. Compliant with the European Directive 2014/68/EU for pressure equipment (PED).
Couplings
Made to order with any types of fittings, in stainless steel, PTFE or PTFE-coated, including flare through ends for flanges (PTFE-lined flared).
Technical Specifications
ID | BENDING RADIUS | WORKING PRESSURE | BURSTING PRESSURE | VACUUM | MAX. LENGTH | WEIGHT | |
inch | mm | mm | bar | bar -20°C | bar -20°C | mm | gr/m |
1/4 " | 6 | 12 | 35 | 170 | 0.7 | 20 | 90 |
3/8" | 10 | 24 | 35 | 170 | 0.7 | 20 | 125 |
1/2" | 13 | 29 | 60 | 250 | 0.9 | 20 | 140 |
5/8" | 16 | 35 | 55 | 170 | 0.9 | 20 | 170 |
3/4" | 20 | 59 | 60 | 290 | 0.9 | 20 | 380 |
1" | 25 | 71 | 40 | 210 | 0.9 | 20 | 555 |
1 1/4" | 32 | 94 | 40 | 210 | 0.9 | 20 | 675 |
1 1/2" | 38 | 118 | 35 | 175 | 0.9 | 20 | 1120 |
2" | 50 | 147 | 25 | 135 | 0.9 | 20 | 1700 |
2 1/2" | 63 | 230 | 16 | 80 | 0.9 | 20 | 2135 |
3" | 75 | 260 | 14 | 65 | 0.9 | 20 | 3325 |
4" | 100 | 300 | 10 | 40 | 0.9 | 20 | 4050 |
5" | 127 | 450 | 6 | 24 | 0.9 | 12 | 4860 |
6" | 150 | 520 | 6 | 24 | 0.9 | 12 | 5540 |
Tolerance on length ±1% (ISO 1307 Standard). | o Upon availability |
Downloads
Convoluted PTFE braided stainless steel hose assemblies
Product sheet (PDF)