USP Class IV - CE 1935/2004 - FDA - TMD for black antistatic
hose assemblies - PED 2014/68/UE
Hose Design
Overview
Norms
Inner tube
Helically convoluted PTFE, white or black antistatic. Compliant with FDA 21 CFR 177.1550, USP Class VI requirements, and EU regulation 1935/2004. Smooth PTFE inner tube available. Optional reinforcement: stainless steel external helix. Braid(s): blue or black polypropylene. High tensile 304 stainless steel braid available. Optional cover: PVDF, EPDM or silicone glass fiber.
Revêtement optionnel
PVDF (thermo rétractable), EPDM ou fibre de verre siliconée
Temperature
-70°C to +90°C.
Diameter
Available from 1/2’’ (13 mm) up to 4’’ (100mm).
Electrical properties
Electrical properties: to transfer non-conductive fluids (oil, paint, steam), use a black antistatic inner tube.
Couplings
Made to order with any types of fittings, in stainless steel, PTFE or PTFE-coated, including flare through ends for flanges (PTFElined flared).
Technical Specifications
ID | BENDING RADIUS | WORKING PRESSURE | BURSTING PRESSURE | VACUUM | MAX. LENGTH | WEIGHT | |
inch | mm | mm | bar | bar -20°C | bar -20°C | mm | gr/m |
1/2 " | 13 | 50 | 40 | 160 | 0.9 | 10 | 140 |
5/8" | 16 | 65 | 30 | 120 | 0.9 | 10 | 230 |
3/4" | 20 | 55 | 30 | 120 | 0.9 | 10 | 350 |
1" | 25 | 85 | 30 | 120 | 0.9 | 10 | 470 |
1 1/4" | 32 | 100 | 25 | 100 | 0.9 | 10 | 550 |
1 1/2" | 38 | 120 | 22 | 88 | 0.9 | 10 | 700 |
2" | 50 | 165 | 20 | 80 | 0.9 | 10 | 1150 |
2 1/2" | 63 | 230 | 16 | 64 | 0.9 | 10 | 2160 |
3" | 75 | 260 | 14 | 50 | 0.9 | 10 | 3340 |
4" | 100 | 300 | 10 | 40 | 0.9 | 10 | 4100 |
Tolerance on length ±1% (ISO 1307 Standard). | o Upon availability |