Applications
For equipment of petrol pumps: regular, super and unleaded petrol, biofuel, diesel fuel.
Advantages
Good resistance to ageing and abrasion from repeated dragging over oily floors.
Complies with European standard.
Can be supplied with end fittings.
Design
Overview
Inner tube
petrol resistant NBR, smooth, black,
Reinforcement
synthetic textile, braided,
Cover
oil and weather resistant NBR/PVC, smooth, green,
Temperature range
-25 to +65
Electrical properties
conductive tube, R<10^6Ω/lg.
Standard/Approval
EN 1360:2013 type 1.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Oil & Petroleum Supply Chain Brochure
Oil and Petroleum Supply Chain Brochure (PDF)