For DRY : PP film.
For WET : PP, PTFE and ECTFE film.
Applications
Designed specifically for hydrocarbon vapor recovery service on ship, barges and in marine terminals. They can also be used to recover vapors in tank and railcar applications.
Advantages
- Easy handling due to hose flexibility (low bending radius).
- Electrical conductivity ensured by the two helices.
Design
Overview
Inner tube
Reinforcement
For DRY : PP layers.
For WET : PP, PTFE and ECTFE layers.
For WET : PP, PTFE and ECTFE layers.
Cover
For DRY : PVC coated fabric, corrugated.
For WET : PVC and PET coated fabric, corrugated.
For WET : PVC and PET coated fabric, corrugated.
Temperature range
-20 to +60
Standard/Approval
All types of crimped couplings available.
2 Types of sealing :
- DRY sealing for the standard range from 50 to 100mm.
- WET sealing for the premium range from 100 to 300mm, improving reliability, durability and safety.
2 Types of sealing :
- DRY sealing for the standard range from 50 to 100mm.
- WET sealing for the premium range from 100 to 300mm, improving reliability, durability and safety.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
On request :
- 2 types : 4 or 5 bar working pressure.
- Wet sealing for smaller diameter.
- Other inner and outer helix qualities.
- Other cover colors.
- Imperial size.
Max. vacuum: 0.5 bar.
On request :
- 2 types : 4 or 5 bar working pressure.
- Wet sealing for smaller diameter.
- Other inner and outer helix qualities.
- Other cover colors.
- Imperial size.
Max. vacuum: 0.5 bar.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)