decodedHtml

Applications

Advantages

Design

3367_9d9c6f93-2ccd-4573-95bd-14178d6fc058.gif
Overview
Inner tube
oil resistant NBR/PVC, black, smooth.
Reinforcement
one textile braid
Cover
abrasion, oil and weather resistant NBR/PVC, red, smooth.
Standard/Approval
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Additional information
40, 80 and 100m: delivered in one piece on wooden reel.
20m: delivered in coils with PE film on palet.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3