decodedHtml

Applications

Advantages

Design

4062_b034f5b9-baaa-4a64-af55-631c9c6f3ea2.gif
Overview
Inner tube
Food grade, special polymer-based, white, smooth.
Reinforcement
synthetic textile with embedded PET helix
Cover
NR weather-resistant and abrasion-resistant, blue, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Trelleborg’s UTS coupling system has been designed to fit all connections used on your food processing equipment.
We have developed specific coupling solutions to prevent contamination and preserve product quality. Please contact us for further information.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Food Contact Certificate

ADI - Animal-Derived Ingredient Free Certificate

Food Industry Brochure

Cleaning guideline

(PDF)

Storage Guideline

Handling guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3