Applications
Used as a cable cooling hose and as an industrial cooling hose for smelting furnaces at steel works, glass works, foundries, etc.
Also for work sites having high temperatures or for applications requiring an electrically insulated hose.
Advantages
Withstands steel splashing and a temporary radiation temperature of +400°C.
The outer cover is made of glass woven fabric and is therefore flame resistant.
For protection during transport and installation the hose has been provided with an extra thin rubber layer on the glass cord.
Design
Technical drawing

Overview
Inner tube
EPDM rubber with insulating properties, beige, smooth.
Reinforcement
synthetic textile and glass cords
Cover
EPDM, black, fabric impression.
Temperature range
-30 to +100
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)