decodedHtml

Applications

Advantages

Design

4062_a8b3ae7a-6082-4c35-88af-6222aa50c2ed.gif
Overview
Inner tube
abrasion resistant NR/SBR
Reinforcement
4 steel cords plies and specific reinforcement
Temperature range
-30 to +80
Standard/Approval
Hose assembly delivered with one crimped coupling according to VICTAULIC or concrete pump manufacturers (PUTZMEISTER, SCHWING, etc.) dimensions.
Additional information
Regular safety rule should be observed and the area around hose end should be evacuated during cleaning operation whenever pumping deviation occurs indicating air in the boom.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Building and Public Works

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3