| ID coupling | 100 | 120 | 150 |
|---|---|---|---|
|
A |
104 |
124/129 |
155 |
| B | 134 | 153 | 183 |
| C | 58 | 62 | 62 |
| D | 55 | 55 | 55 |
| E | 81 | 81 | 81 |
| F | 160 | 160 | 160 |
| Kg | 1 | 1.2 | 1.4 |
| ID coupling | 100 | 120 | 150 |
|---|---|---|---|
|
G |
109 |
129/133 |
159 |
| H | 130 | 150 | 180 |
| J | 88 | 94 | 96 |
| K | 104 | 124 | 154 |
| Kg | 0.95 | 1.2 | 1.65 |
Spherical coupling
Euro Rapid