Applications

Advantages

Design

Overview
Inner tube
NR, smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
NR, fabric impression, black, corrugated
Temperature range
-30 to +60
Additional information
Other lengths and diameters up to 350mm available on request.
Packaged in straight lengths or coils, according to hose diameter.
No wrapping.

OD = Hose body.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Industrial Maintenance

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3