Applications
Ideally designed for hydraulic pneumatic low pressure lines for robotic in automotive industries.
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Not suitable for impulse pressure application.
Advantages
40, 80 and 100m delivered in one piece on wooden reel.
Very good abrasion resistance.
Flexibility, light weight and easy handling.
Free from silicone.
Design
Technical drawing
Overview
Temperature range
, Air: -20°C/+110°C (peak +125°C).
Water: 0°C/+100°C (peak +110°C).
Hydraulic oils: -20°C/+70°C (peak +90°C).
Water glycol: -20°C/+ 70°C (peak +90°C)
Water: 0°C/+100°C (peak +110°C).
Hydraulic oils: -20°C/+70°C (peak +90°C).
Water glycol: -20°C/+ 70°C (peak +90°C)
Additional information
40, 80 and 100m: delivered in one piece on wooden reel.
20m: delivered in coils with PE film on palet.
20m: delivered in coils with PE film on palet.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Fluid Transfer Solutions Brochure
Fluid Transfer Solutions Brochure (PDF)