Engineered Coated Fabrics That Extend Machine Life and Reduce Downtime
From components for advanced machine tools for automated assembly to flooring and wheels, Trelleborg’s value-added polymer solutions deliver reliable performance in critical manufacturing applications, optimizing and accelerating customers’ applications and processes.
Pipecure Flex™ by Trelleborg
Pipecure Flex™ is a highly engineered high pile knit polyurethane product that can be impregnated with thermosetting resins and retrofitted into old pipes and then cured in place also known as CIPP trenchless pipe rehabilitation. Ideal for repairing laterals and low-pressure sewer systems.
For more information, click here or drop us a line at ECF@Trelleborg.com
High-ROI Manufacturing Coating Applications
Coatings and Substrates for Manufacturing Applications
Trelleborg is a partner that works with customers to identify their exact requirements for a customized coated material solution. Coatings such as Nitrile, Chlorosulfonated Polyethylene, Fluoroeslastomer, Chloroprene and EPDM offered. Substrates include nylon, fiberglass, polyester, Kevlar®, Meta-aramide Para-aramide and Nomex. Serves the aerospace, aerostats, automotive, healthcare & medical, manufacturing, marine, outdoor & recreation, defense & safety, and rail & mass transit industries.