Odin GP (Grout Packer)

Odin GP (Grout Packer)

Once an offshore oil and gas jacket or HVDC jacket substructure is constructed, it will be transported to the offshore installation site where it will be upended and descended onto the seabed. In order to ensure that the jacket is securely fixed to the seabed, pile is driven through the jacket leg or the skirt sleeves.The annulus between the pile and the jacket leg or skirt sleeves will be sealed by inflatable grout packers. When fully inflated by a gas or liquid, it seals the annular gap to ensure that no leakage can occurs during grouting. The grout will provide a reliable bond to keep the jacket secured and stable. The inflatable grout packers are critical application to the offshore platform.

Trelleborg’s Odin jacket leg can system is designed to encompass the sealing needs during the installation of an oil and gas or HVDC jacket substructure.

Our Odin GP (Grout Packer) is made from reinforced rubber and are subjected to strict quality control in pressure testing and weld inspection. Odin GP can be supplied in different sizes to meet your project’s requirements. Our meticulous manufacturing process and design ensure perfect sealing and proper slurry grout solidification. Odin GP can also be supplied with our Odin GS (Grout Seal) which helps to keep the grouting process free from contaminants and thereby reinforces the integrity of the substructure.

Provides reliable sealing between Jacket ID and Pile OD

Supply in different sizes up to 108 inch Pile OD 

Hydrostatic tested to 1.5 times of the operating pressure 

Easy to install 

Key Applications

Offshore platform jacket substructure

Skirt sleeves 

LNG Terminal Construction

product sheet
Placeholder

Odin GP (Grout Packer)

Gallery

Placeholder


Inflatable grouting packers provide a reliable and robust seal between the ID of the jacket/skirt and the OD of the driven pile.