Tri-Strakes® L (Lite)

Tri-Strakes® L (Lite)

Tri-Strakes® L are a high quality, cost-effective VIV suppression system consisting of overlapping and interlocking moldings, with three-start helical strakes to provide an effective triangular or trapezoidal strake profile.

High temperature resistance

Temperature resistant up to 70°C/158°F

Quick and easy installation

Each section of the system has been designed as a single, lightweight component, enabling quick and easy pre-install onshore or install offshore. The design permits the system to be stacked efficiently during shipping which also reduces space taken up on the vessel.

Innovative design

The innovative manufacturing process means that the Tri-Strakes® can be produced up to six times faster than systems manufactured using traditional techniques, ensuring shorter lead times. Tri-Strakes® can also be supplied in a variety of colors to suit customer requirements.

Reduces marine growth build-up

Available with anti-foul coating or paint to design against marine growth build-up, particularly in shallow water environments.

Key Applications

Risers

Pipelines

Gallery

View Tri-Strakes® L

product sheet
Tr-Strake™ Combi

Tri-Strakes L (Lite)