The ends of Medusa packers are made from special and extremely flexible soft rubber, which simplifies handling of the packer in narrow spaces.
Since the packer end can be pushed closer to the pipe edge, T-connection pipe repairs are more efficient.
Advantages of Medusa Packer
*Yellow color indicates the curing area
|
PART NUMBER |
NOMINAL SIZE | SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
PRODUCT WEIGHT [kg] / [lbs] |
RUBBER BODY LENGTH [mm] / [inch] |
DEFLATED PACKER | ||
|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER
[mm] / [inch] |
LENGTH
[mm] / [inch] |
|||||
| 592613 | 3.5-5 × 0.6 m / 1.4″-2″ × 2′ 3 | 35 / 1.4″ |
50 / 2″ |
3 / 44 | 0.7 / 1.6 | 600 / 24″ |
26 / 1″ | 640 / 25″ |
| 592615 | 5-7.5 × 0.6 m / 2"-3" × 2′ | 50 / 2″ | 75 / 3″ | 2.5 / 36 | 0.8 / 1.8 | 600 / 24″ | 32 / 1.3″ | 640 / 25″ |
| 569452 | 7-10 × 0.6 m / 3"-4" × 2′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1 / 2 | 600 / 24″ | 45 / 1.8″ | 640 / 25″ |
| 569453 | 7-10 × 1 m / 3"-4" × 3.3′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.6 / 4 | 1000 / 40″ | 45 / 1.8″ | 1040 / 41″ |
| 569454 | 7-10 × 1.5 m / 3"-4" × 4.9′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 2 / 4 | 1500 / 59″ | 45 / 1.8″ | 1540 / 61″ |
| 569456 | 7-10 × 2 m / 3"-4 × 6.6′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 2.7 / 6 | 2000 / 79″ | 45 / 1.8″ | 2040 / 80″ |
| 569457 | 10-15 × 0.6 m / 4"-6" × 2′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 2.2 / 5 | 600 / 24″ | 65 / 2.6″ | 640 / 25″ |
| 569458 | 10-15 × 1 m / 4"-6" × 3.3′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 3.1 / 7 | 1000 / 40″ | 65 / 2.6″ | 1040 / 41″ |
| 569459 | 10-15 × 1.5 m / 4"-6" × 4.9′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 4 / 9 | 1500 / 59″ | 65 / 2.6″ | 1540 / 61″ |
| 569460 | 10-15 × 2 m / 4"-6" × 6.6′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 5.5 / 12 | 2000 / 79″ | 65 / 2.6″ | 2040 / 80″ |
| 569461 | 15-20 × 0.6 m / 6"-8" × 2′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 2.4 / 5 | 600 / 24″ | 85 / 3.3″ | 640 / 25″ |
| 569462 | 15-20 × 1 m / 6"-8" × 3.3′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 3.3 / 7 | 1000 / 40″ | 85 / 3.3″ | 1040 / 41″ |
| 569463 | 15-20 × 1.5 m / 6"-8" × 4.9′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 4.4 / 10 | 1500 / 59″ | 85 / 3.3″ | 1540 / 61″ |
| 569464 | 15-20 × 2 m / 6"-8" × 6.6′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 5.8 / 13 | 2000 / 79″ | 85 / 3.3″ | 2040 / 80″ |
Coupling System
Accessories
Pipe plugs & packers
Brochure
Pipe plugs and packer
General terms and conditions
Pipe plugs and packer
Warranty conditions
Pipe plugs and packer
REACH statement
Packers
Instructions of use in English - Full version
Packers
Instructions of use in German - Full version
Packers
Instructions of use in Slovenian - Full version
Packers
Instructions of use in English - Short version
Packers
Instructions of use in German - Short version
Packers
Instructions of use in Slovenian - Short version
T-Packers
Instructions of use in English - Short version
T-Packers
Instructions of use in German - Short version
T-Packers
Instructions of use in Slovenian - Short version