Solutions for the marine, ROV & oceanographic industries
Buoyancy
In floating wind farms offshore, Trelleborg provides pipelines such as flexible risers, cables and umbilicals the needed buoyancy required to hold specific geometric configurations designed to prevent over utilization of the system.
Engineered rubber solutions
Rubber is an extremely versatile material with unique physical properties making it ideal for many applications. As the need for customer specific rubber solutions grows, so does the range of applications suitable for use using rubber material technology including fire protection, anti-vibration and load distribution.
Erosion & abrasion resistant materials
Trelleborg manufactures a range of erosion protection materials to protect propeller blades from abrasion attack in harsh operating conditions, ensuring optimum performance and extended in-service life.
Boat fenders
Trelleborg’s fender solutions are designed as a bumper protection to absorb the kinetic energy of a boat berthing against a jetty, quay wall or another vessel. They are designed to have high energy absorption and low reaction force.
Small Foam Fenders
Passive fire protection
Protecting people, equipment and infrastructure from fire can be a challenge, focusing on fire prevention rather than firefighting, is the best way to reduce risk and protect your most valuable assets. Utilizing a combination of fire prevention solutions will provide the greatest fire prevention and risk reducing strategy.
Rollers & wheels
Trelleborg supplies rubberised and PU rollers complete with steel core, according to your specifications. With in-house designers we are able to fulfil virtually all requirements regarding hardness, shape and compound.
Polyurethane pads and rollers for pipe laying barges
Thermal & acoustic insulation
Key benefits of our thermal and acoustic insulation include advanced insulation for use in thermal and acoustic applications, is very lightweight and can be used in multiple industries including marine, automotive and rail.
Tooling solutions & materials
Epoxy tooling boards are useful for creating durable, reusable tools, prototypes, models and patterns with a CNC machine for use in the motor sport, automotive, aerospace, marine and general composite industries.