Intek® PFI-1130 Closed Cell Foam Insulation is used in commercial and defense marine applications, as a lightweight, non-flammable, non-fibrous thermal hull insulation for submarines and other marine vessels. It can be cut into a variety of shapes and sizes, with specialty facings available to meet performance and specification requirements.
Intek® PFI-1130 emits virtually no smoke or incapacitating toxic bi-products when exposed to an open flame, and remains stable in high humidity.
Certificates*:
- Defence Standard 07-247 Smoke and Toxicity
- BS 476 Part 6 Fire Propagation
- BS 476 Part 7 Surface Spread of Flame
- ISO 4589 - 2 Oxygen Index
*Intek® PFI-1130 may meet additional specifications that are not listed here. Please contact us to determine if it meets your specifications, or other requirements.
Superior fire resistance
Extremely lightweight
Acoustic and thermal insulation
Easy installation
Hull and bulkhead
Bulkhead & deckhead
Ceiling Panels
Hangar deck
Beam and duct wrap
HVAC