Vikotherm®E1 & E2 - Thermal Insulation - Subsea - Trelleborg Offshore

Vikotherm®E1 & E2

Vikotherm®E1 and E2 Epoxy syntactic foam systems are part of the Vikotherm®insulation range. Combining an extremely high glass transition temperature with resistance to hydrostatic crush pressures, these systems provide high strength, low conductivity insulation.

Operating temperature

The thermal stability of these systems covers a wide temperature range from -25°C to +100°C / -13°F to +212°F. This means they can be effectively applied to extremely harsh subsea environments.

High strength

Tensile strength +15MPa

Suitable for deep water

Maximum operating depth down to 2,000m / 6,562ft

Low density systems

Buoyant materials in sea water

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.


Half shell insulation

Bespoke applications

Flange connections


View Vikotherm®E1 & E2

Similar Products

Other Trelleborg Offshore products in Thermal Insulation

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.


Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map