Donut Modular Anchor Pendant Buoys - Surface Flotation - Surface - Trelleborg Offshore

Donut Modular Anchor Pendant Buoys

Donut Anchor Pendant Buoy typically comprises of 2 or 4 removable and interchangeable modules which rotate around a central steel skeleton or frame. It is constructed by winding and thermo-laminating polyethylene foam onto a central steel spool, producing an energy absorbing core which is then encapsulated within a tough polyurethane elastomer protective skin.

Self-fendering

Resilient core ensures that the buoy is completely self-fendering

High resistance

To abrasion and ultra-violet degradation

Fast installation

Improved deployment and recovery rate

Net buoyancy range

Ranging from  4Te to 40Te buoyancy available

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Pipe laying operations

Gallery

View Donut Modular Anchor Pendant Buoys

Similar Products

Other Trelleborg Offshore products in Modular Anchor Pendants

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com