Pipe End Protection - Topside Protection - Topside - Trelleborg Offshore

Pipe End Protection

Pipe end protection protects the pipe from impact forces, mechanical damage and people from steel cut edges on pipes. It can be used as an end cap to protect matter from either entering or exiting the pipe and material is extremely robust against weather, sun, ice, mechanical destruction and multitude of chemicals.

Tailored specifications

Pipe End Protectors can fit any pipe

High resistance

High abrasion, blast, impact, jet fire, ozone, UV,  most solvents  and seawater resistant

Protection

Excellent mechanical and wear protection

Pipe closure

Ensures pipes do not get contaminated by algae, vegetation, salt, sand, snow, animals or other foreign objects

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

New beveled pipes or tubes

Cut pipes or tubes

Old piping

Gallery

View Pipe End Protection

Technical specifications

View Pipe End Protection specifications

  Examples of pipe end protection assortment
D, PEP Outer diameter
H1, PEP height
D2, PEP Inner diameter

  Name D [mm] H1 [mm] D2 [mm] Dim
  PEP 2 80.3 100 60.3 2"
  PEP 3 108.9 100 88.9 3"
  PEP 4 134.3 100 114.3 4"
  PEP 6 188.2 140 168.2 6"
  PEP 8 239 140 219 8"
  PEP 10 293 140 273 10"
  PEP 12 343.8 140 323.8 12"
  PEP 14 375.6 140 355.6 14"
 
MMO
Elstopipe Installation

Maintenance, Modification and Operations

From passive fire protection solutions to its Elastopipe™ piping system, Trelleborg Offshore has developed a portfolio of solutions serving maintenance and modification across the oil and gas industry for green and brownfield projects.

Related Products

Other Trelleborg Offshore products in the Topside segment

How can we assist you?

Our skilled staff will contact you within one business day.

If you are interested in our current job vacancies please visit our careers website http://trelleborg.com/en/career

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com