Vikotherm®Range - Thermal Insulation - Subsea - Trelleborg Offshore

Vikotherm® Range

Thermal insulation is necessary to avoid formation of hydrate plugs and wax build-up in subsea structures. The build-up begins when the oil/gas composition temperature is not maintained and begins to cool. Without thermal insulation the cold seawater  rapidly cools down the oil, forming hydrate/ wax blockages making it impossible for a safe flow. Thermal insulation materials are applied in order to prevent formation of these blockages during a shutdown scenario or during normal operations.Trelleborg Offshore offers a range of materials for wet insulation systems

7products

Showing 0 of 7 products

Load More

Learn more about how we solve your challenges

Subsea - Vikotherm S1

Bespoke flow assurance in Nigeria


Located roughly 60 miles offshore Nigeria, the Erha North phase two development sits at 3,960 feet / 1,200 meters deep and is an extension of the existing Erha subsea system and infrastructure. The existing system is currently producing to the Erha floating production, storage and offloading (FPSO) vessel
thermal insulation
Subsea - Vikotherm R2

High level performance for world’s first subsea gas compression facility


Located on the Halten Bank in the Norwegian Sea, about 200 km from mid-Norway, Åsgard is a central hub and a significant oil and gas producer. It is also the first field in the world to use seabed gas compression. The decision to adopt this new technology on the Åsgard field is expected to maintain production and an increased recovery equivalent to approximately 278 million in barrels of oil when the project is realized.
product sheet
Offering a long-term insulation solution that is designed to last the duration of any subsea project, Vikotherm™ G3 combines high performance with exceptional durability.

Vikotherm™ Range