Tether Bases - Subsea Buoyancy - Subsea - Trelleborg Offshore

Tether Bases

In certain configurations, flexible risers or umbilicals need to be secured to the seabed. This is often done by means of steel tether clamps, tether systems or seabed anchors. Trelleborg Offshore Tether Systems include a clamp which is designed to withstand high differential axial loads with a Tether base at the bottom of the structure. The Tether base is a structure which secures the Tether system to the seabed

Easy connection

Connects to the Pad Eyes of the Tether Clamp, allows connection and disconnection by ROV

Matrix design

Often the anchors may comprise of multiple units which may each be easily lifted by the crane capacity available on offshore installation vessels. The multiple units are then designed to 'dock' together to provide a single structure with the required total weight in water.

Key Applications

Seafloor

Gallery

View Tether Bases

Similar Products

Other Trelleborg Offshore products in Subsea Buoyancy solutions

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*