Distributed Buoyancy Modules - Subsea Buoyancy - Subsea - Trelleborg Offshore

 Subsea Distributed Buoyancy Modules

Subsea Distributed Buoyancy Modules (DBMs) are typically used between a subsea structure and a surface vessel or platform. The clamping solution allows the DBMs to be fitted at any point along the length of the pipeline.

Provide uplift

The uplift is generated by a two part buoyancy component: a clamp and the buoyancy elements.

Maintain location along the pipeline

A clamp securely attaches the assembly to the desired location on the pipeline. The buoyancy elements are assembled to mechanically lock around the clamp and are secured with a fastening system.

Compliant clamping systems

Compliant systems aimed at encapsulating large flowline tolerances, expansions and contractions through the use of compliant contact pads.

Installation buoyancy

To reduce the weight of the pipeline during installation, discrete buoyancy modules can be strapped to the pipeline on board the vessel or in the case of a shore pull, installed on land.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Deep water buoyancy systems

Insulated risers

Dynamic applications


View Distributed Buoyancy Modules

Similar Products

Other Trelleborg Offshore products in Subsea Buoyancy

Our skilled staff will contact you within one business day.


Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com