Stop Collars - Riser Ancillaries - Drilling - Trelleborg Offshore

Stop Collars

Stop Collars are used to firmly hold the buoyancy elements in position axially on the riser joint.

Internal profile

Placement within recesses of buoyancy or riser protection secures modules without increasing external profile

Riser application variety

Can accommodate Drill Riser Buoyancy or RiserGuard modules of several designs

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Drill riser

Gallery

View Stop Collars in design

Similar Products

Other Trelleborg Offshore products in Riser Ancillaries

Related Products

Other Trelleborg Offshore products in the Drilling Segment

Speak to one of our offices...

Houston, US

Address: 1902 Rankin Rd, Houston, TX 77073, USA
Phone: +1 281 774 2600

Show on map Offshore@trelleborg.com