J-Tube Seals - Cable and Flowline Protection - Subsea - Trelleborg Offshore

J-Tube Seals

J-Tube Seals are used to prevent the loss of corrosion inhibitor solution used in the annulus between the hostline and the J-Tube bore.

Diverless and modular design

The seal is secured to the host line by integral clamps. It can then be pulled into the J-Tube or I-Tube with the host line. Typically the seal will be installed in the J-Tube just behind the entry bellmouth.

Interference fit

Polyurathane seal elements are used to provide an interference fit to hold the host line and the J-Tube bore. The interference fit provides the seal - no subsea activation is necessary. 

Corrosion inhibitor retention

J-Tube seals are primarily used to prevent the loss of corrosion inhibitor within the J-Tube annulus.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

J-Tube

Centralizing action

Pipeline

Gallery

View J-Tube Seals

product sheet
J-Tube Seal, Trelleborg Offshore

J-Tube Seal

Similar Products

Other Trelleborg Offshore products in the Cable & Flowline Protection

Related Products

Other Trelleborg Offshore products in the Subsea segment

How can we assist you?

Our skilled staff will contact you within one business day.

If you are interested in our current job vacancies please visit our careers website http://trelleborg.com/en/career

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map Offshore@Trelleborg.com