Uraduct®+ - Cable and Flowline Protection - Renewables - Trelleborg Offshore

Renewables Uraduct®+

Trelleborg developed Uraduct®+ for applications where pipelines or cables are subjected to high levels of abrasion and it is now considered to be an ultimate protection solution.

Abrasion protection

Polyurethane has excellent abrasion resistance. This makes Uraduct®+ ideal for dynamic applications where the host cable or pipeline may move relative to the seabed. 

Dropped object protection

Designed to provide impact protection to reduce the risk of dropped object damage.

Bespoke designs

Custom Uraduct®+ designs can  protect multiple cable or pipeline configurations.

Proven track record

Uraduct®+ has an enviable track record of over 30 years, used in a variety of worldwide locations and environments.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Seabed touch down locations

Dropped object zones

Subsea cable crossings

Bundled cables and pipelines


View Renewable Uraduct®+

product sheet
Ballast Uraduct


Related Products

Other Trelleborg Offshore products in the Renewables segment

Our skilled staff will contact you within one business day.


Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Houston, US

Address: 1902 Rankin Rd, Houston, TX 77073, USA
Phone: +1 832 456 8300

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com