Polyspace - Cable and Flowline Protection - Subsea - Trelleborg Offshore

Polyspace

Polyspace™ is used to provide clearance between new cables or pipelines and existing cables or pipelines on the seabed. The system consists of free flooding moldings, supplied with ballast to provide additional submerged weight if needed.

Fitted to cable or pipeline on installation vessel

PolyspaceTM uses clamps to secure the moldings to the host line during the over boarding or installation phase. No further post-lay operation is necessary to obtain the required separation.

Configurable submerged weight

Each PolyspaceTM solution can be tailored to the specific environmental conditions at the installation location. The lead ballast can be varied to give up to 100 kg/m submerged weight. The number of clamps can be varied to secure the PolyspaceTM string to the host line.

Lightweight, free-flooding moldings

PolyspaceTM moldings are hollow and lightweight for ease of installation. The moldings are free-flooding eliminating any pressure differential effects at various water depths.

Bend protection

The PolyspaceTM system includes polyurethane stiffeners at each end of the string to protect the host line as it exits the main moldings.

Key Applications

Provides clearance to existing subsea cables and pipelines

Over bend protection

On-bottom stability

Interface with Uraduct

Gallery

View Polyspace

product sheet
Polyspace™ is used to provide clearance between new cables or pipelines and existing cables or pipelines on the seabed.

Polyspace

Related Products

Other Trelleborg Offshore products in the Subsea segment

Trelleborg World Map

Our skilled staff will contact you within one business day.

If you are interested in our current job vacancies please visit our careers website http://trelleborg.com/en/career

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Speak to one of our offices...

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map Offshore@Trelleborg.com