J-Tube Bungs - Cable and Flowline Protection - Subsea - Trelleborg Offshore

J-Tube Seals

J-Tube Seals are used to prevent the loss of corrosion inhibitor solution used in the annulus between the hostline and the J-Tube bore.

Diverless and modular design

The seal is secured to the host line by integral clamps. It can then be pulled into the J-Tube or I-Tube with the host line. Typically the seal will be installed in the J-Tube just behind the entry bellmouth.

Interference fit

Polyurathane seal elements are used to provide an interference fit to hold the host line and the J-Tube bore. The interference fit provides the seal - no subsea activation is necessary. 

Corrosion inhibitor retention

J-Tube seals are primarily used to prevent the loss of corrosion inhibitor within the J-Tube annulus.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

J-Tube

Centralizing action

Pipeline

Gallery

View J-Tube Seals

Similar Products

Other Trelleborg Offshore products in the Cable & Flowline Protection

Related Products

Other Trelleborg Offshore products in the Subsea segment

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other

Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com